IESNA:LM-63-2002
[TEST]P954353
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-850-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]50762
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6980.2 7506.5 8071.7 8639.6 9074.8 9341.3 9503.4 9594.4 9694.9 9811.4
9961.4 10165 10439.5 10763.6 11157.4 11820.3 12822.1 14150.6 15791.2 17842.9
20532.2 23619.2 26905.7 29894.9 31701.6 30784.2 28948.1 26487.8 23532.1 20009.9
15554.1 11113.2 7273.5 4228 1860.2 575.9 0
6980.2 7534.9 8171.1 8801.3 9266.1 9548.6 9682.3 9715.2 9736.9 9756.2
9787.3 9853.7 9975.3 10128 10379.5 10905.3 11827 13163.3 14904.3 16980.2
19466.4 22328.6 25630.7 29200.6 32779.9 33730.8 31713.6 29118.1 26393 23292.9
18952.1 14285.1 9942.1 6052.4 2828.5 901.3 0
6980.2 7563.6 8270.7 8962.8 9457.3 9755.7 9861 9836 9779.3 9701
9613.2 9542.2 9511.4 9492.7 9601.9 9990.3 10831.9 12176 14017.2 16117.2
18400.9 21038.4 24355.7 28506.1 33858.6 36677.5 34479.2 31748.4 29254.2 26576.2
22350.1 17457.2 12610.5 7877 3796.8 1226.8 0
6980.2 7604 8369.3 9108.3 9627.9 9910 9957.7 9837.9 9652 9437.5
9213 9012.1 8858.9 8754.5 8832.7 9291.2 10312 11876.5 13885.2 16090.4
18405.4 20908 23847.1 27485.9 32591.6 36534.7 35026.4 32005 29368.9 26658.7
22655.2 17893.8 13153.1 8483.1 4312.4 1514.4 0
6980.2 7644.5 8468.1 9253.7 9798.5 10063.7 10054.6 9839.5 9524.8 9173.9
8812.9 8482.3 8206.4 8016.3 8063.7 8592.1 9792.1 11577.1 13752.8 16063.6
18410 20777.2 23338.4 26465.9 31324.7 36391.7 35573.4 32261.4 29483.8 26741
22960.2 18330.4 13695.8 9089.5 4828 1802.1 0
6980.2 7668.6 8521.7 9341.3 9901.9 10138.7 10057.3 9731 9285.3 8821.7
8385.1 8008.2 7712.5 7552.1 7741.2 8571.3 10159.1 12377.4 15035 17913.4
20793.9 23624.8 26507.7 29665.9 34353 39165.8 39098.8 35934.7 32768.7 29311
24959.7 19850.5 14843.8 9879.7 5477.3 2126.7 0
6980.2 7692.7 8575.3 9428.9 10004.8 10213.7 10060 9622.6 9045.9 8469.5
7957.3 7534.1 7218.6 7087.9 7419 8550.4 10526 13177.8 16317.5 19762.6
23177.7 26472.3 29676.6 32865.9 37381.4 41940.2 42624.6 39607.7 36053.4 31881
26959.3 21370.5 15991.3 10669.9 6126.3 2451.4 0
6980.2 7704.8 8607.7 9476.3 10050.9 10238.9 10033.2 9523.2 8871.5 8251.4
7728.1 7308.6 7009.4 6923.7 7380.7 8725.5 10951.9 13952.4 17590.3 21626.1
25637.4 29515.6 33304.7 36975.3 41781.1 46126.2 46683.6 43684.2 39561.4 34508.4
28808.8 22682.2 16680.2 10957.3 6289.4 2465.3 0
6980.2 7716.8 8640.4 9523.5 10096.7 10264.1 10006.4 9423.6 8697.1 8033.4
7499.3 7083.3 6800.2 6759.2 7342.3 8900.7 11377.8 14727 18863.4 23489.2
28097.1 32558.7 36932.7 41084.4 46180.8 50311.9 50742.3 47760.6 43069.2 37135.5
30658.3 23994.1 17368.8 11244.4 6452.5 2479 0
6980.2 7711.4 8665 9546.2 10114.1 10266.8 9974.8 9353.4 8590 7915
7387.3 6977.5 6701.6 6688.3 7336.5 8991.8 11589.9 15181.8 19636.2 24583.4
29584.2 34341.3 39052.8 43713.4 49022.2 52938.2 52978.4 49512.4 44042.8 37234
30162.8 23142.4 15998.8 10167.6 5590.1 2081.2 0
6980.2 7716.8 8640.4 9523.5 10096.7 10264.1 10006.4 9423.6 8697.1 8033.4
7499.3 7083.3 6800.2 6759.2 7342.3 8900.7 11377.8 14727 18863.4 23489.2
28097.1 32558.7 36932.7 41084.4 46180.8 50311.9 50742.3 47760.6 43069.2 37135.5
30658.3 23994.1 17368.8 11244.4 6452.5 2479 0
6980.2 7704.8 8607.7 9476.3 10050.9 10238.9 10033.2 9523.2 8871.5 8251.4
7728.1 7308.6 7009.4 6923.7 7380.7 8725.5 10951.9 13952.4 17590.3 21626.1
25637.4 29515.6 33304.7 36975.3 41781.1 46126.2 46683.6 43684.2 39561.4 34508.4
28808.8 22682.2 16680.2 10957.3 6289.4 2465.3 0
6980.2 7692.7 8575.3 9428.9 10004.8 10213.7 10060 9622.6 9045.9 8469.5
7957.3 7534.1 7218.6 7087.9 7419 8550.4 10526 13177.8 16317.5 19762.6
23177.7 26472.3 29676.6 32865.9 37381.4 41940.2 42624.6 39607.7 36053.4 31881
26959.3 21370.5 15991.3 10669.9 6126.3 2451.4 0
6980.2 7668.6 8521.7 9341.3 9901.9 10138.7 10057.3 9731 9285.3 8821.7
8385.1 8008.2 7712.5 7552.1 7741.2 8571.3 10159.1 12377.4 15035 17913.4
20793.9 23624.8 26507.7 29665.9 34353 39165.8 39098.8 35934.7 32768.7 29311
24959.7 19850.5 14843.8 9879.7 5477.3 2126.7 0
6980.2 7644.5 8468.1 9253.7 9798.5 10063.7 10054.6 9839.5 9524.8 9173.9
8812.9 8482.3 8206.4 8016.3 8063.7 8592.1 9792.1 11577.1 13752.8 16063.6
18410 20777.2 23338.4 26465.9 31324.7 36391.7 35573.4 32261.4 29483.8 26741
22960.2 18330.4 13695.8 9089.5 4828 1802.1 0
6980.2 7604 8369.3 9108.3 9627.9 9910 9957.7 9837.9 9652 9437.5
9213 9012.1 8858.9 8754.5 8832.7 9291.2 10312 11876.5 13885.2 16090.4
18405.4 20908 23847.1 27485.9 32591.6 36534.7 35026.4 32005 29368.9 26658.7
22655.2 17893.8 13153.1 8483.1 4312.4 1514.4 0
6980.2 7563.6 8270.7 8962.8 9457.3 9755.7 9861 9836 9779.3 9701
9613.2 9542.2 9511.4 9492.7 9601.9 9990.3 10831.9 12176 14017.2 16117.2
18400.9 21038.4 24355.7 28506.1 33858.6 36677.5 34479.2 31748.4 29254.2 26576.2
22350.1 17457.2 12610.5 7877 3796.8 1226.8 0
6980.2 7534.9 8171.1 8801.3 9266.1 9548.6 9682.3 9715.2 9736.9 9756.2
9787.3 9853.7 9975.3 10128 10379.5 10905.3 11827 13163.3 14904.3 16980.2
19466.4 22328.6 25630.7 29200.6 32779.9 33730.8 31713.6 29118.1 26393 23292.9
18952.1 14285.1 9942.1 6052.4 2828.5 901.3 0
6980.2 7506.5 8071.7 8639.6 9074.8 9341.3 9503.4 9594.4 9694.9 9811.4
9961.4 10165 10439.5 10763.6 11157.4 11820.3 12822.1 14150.6 15791.2 17842.9
20532.2 23619.2 26905.7 29894.9 31701.6 30784.2 28948.1 26487.8 23532.1 20009.9
15554.1 11113.2 7273.5 4228 1860.2 575.9 0
6980.2 7449 7944.5 8429.6 8809.4 9049.6 9199.4 9286.1 9374.5 9484.1
9640.5 9859.1 10143.8 10470.9 10877.2 11463 12301.4 13399 14777.4 16416.1
18381 20445.1 22275.1 23572 23896.1 22531.4 20600.5 18302.6 15795.2 13077
9961.1 6971.9 4491.9 2599.8 1169.4 383 0
6980.2 7391.4 7817.2 8219.8 8543.9 8758.2 8895.4 8977.8 9053.9 9156.5
9319.9 9552.9 9848.4 10178.4 10596.7 11105.7 11780.6 12647.4 13763.6 14989
16229.7 17271.1 17644.7 17249.1 16090.4 14278.6 12252.9 10117.3 8058.3 6144.5
4368.1 2830.7 1710.2 971.8 478.9 190.2 0
6980.2 7330 7690.3 8025.9 8287.6 8467.9 8580.4 8634.2 8676.2 8733
8835.9 8996.6 9204.7 9421.9 9669.4 9946.7 10298.6 10759.1 11364.9 12010.5
12609.4 12998.3 12912.6 12309.4 11186.8 9668.9 8120.2 6603.1 5199 3974.6
2884.8 1954.8 1259.4 774.6 414.1 171.7 0
6980.2 7269 7563.6 7832 8031.5 8177.5 8265.4 8290.5 8298.6 8309.3
8351.6 8440 8561.1 8665.5 8742.1 8787.7 8816.3 8870.7 8966.3 9032
8989.1 8725.3 8180.2 7369.9 6283.3 5059.2 3987.8 3088.9 2339.7 1804.8
1401.4 1078.9 808.9 578 349.5 153.2 0
6980.2 7207.4 7435.8 7643.1 7802.2 7907 7953.9 7928.9 7860.4 7776.3
7693.2 7637.8 7611.8 7579.7 7519.1 7415.5 7272.7 7125.4 6988.5 6875.5
6752.3 6544.1 6199.2 5712.7 5081.1 4325.3 3645.2 2991.6 2367.5 1888.6
1477.5 1130.6 830.3 581.8 347.7 151.3 0
6980.2 7145.7 7308.3 7454.3 7572.7 7636.4 7642.3 7567.3 7422.2 7243.2
7035.1 6835.6 6662 6493.3 6296.7 6043.3 5729.3 5380.6 5011 4719
4515.4 4363.3 4218.1 4055.3 3879 3591.4 3302.6 2894.1 2395.1 1972.7
1553.5 1182.6 851.8 586.1 345.5 149.5 0
6980.2 7086.8 7189.1 7288 7376.1 7413.9 7384.7 7257.4 7038.1 6780.7
6493.3 6230.5 6010.9 5821.5 5635.3 5416.2 5154.8 4866.3 4559.9 4317.5
4156.5 4050.5 3973.6 3882.5 3743.2 3501.1 3260 2918 2505.5 2129.2
1728.7 1352.7 995.9 692.1 423.2 181.1 0
6980.2 7027.9 7069.9 7121.6 7179 7191.3 7127 6947.5 6654 6318.1
5951.7 5625.4 5359.7 5149.4 4974 4789.2 4580.3 4352.1 4108.8 3916
3797.6 3737.9 3729 3709.7 3607.4 3411.1 3217.4 2941.5 2615.6 2285.3
1903.9 1522.7 1139.7 798.2 500.9 212.9 0
6980.2 6970.8 6957.4 6968.2 6989.6 6992.3 6906.6 6688.3 6352.1 5974.4
5599.4 5304.8 5090.5 4932.5 4793.2 4631.2 4437 4220 3974.9 3743.2
3570.5 3476.7 3486.1 3495.5 3466 3393.7 3219.6 2935.7 2615.6 2311.6
2025 1722.3 1378.1 1001.8 652.2 275.9 0
6980.2 6907.4 6846.3 6824.3 6835 6848.4 6791.4 6617.3 6333.4 6011.1
5698.5 5425.3 5185.1 4974.5 4775.8 4567.4 4339.2 4096.8 3855.7 3640.6
3451.3 3310.1 3235.1 3190.1 3147.8 3098.5 2994.6 2809.2 2574.1 2312.1
2014.8 1716.9 1377.3 1013 667 294.6 0
6980.2 6855.9 6749.3 6695.2 6699 6737 6738.1 6636.8 6424.4 6145.9
5853.9 5575.3 5304 5045 4795.1 4546 4290.7 4032.5 3793 3588.1
3404.7 3264 3162.3 3084 3010.4 2926.5 2811.9 2657.1 2465.8 2237.9
1957.7 1671.1 1339 994.3 646.9 286.6 0
6980.2 6804.8 6652.1 6566.4 6562.9 6626.1 6685 6656.1 6515.5 6280.6
6009.3 5725.3 5423.5 5115.4 4814.6 4524.5 4242.2 3968.2 3730.6 3535.6
3358.3 3218.2 3089.7 2978 2872.7 2754.9 2629 2504.9 2357.6 2163.7
1900.4 1625.3 1300.4 975.5 626.8 278.6 0
6980.2 6758.4 6570.7 6459.2 6455.8 6554.9 6694.7 6772.9 6718.3 6512
6217.4 5896.5 5565.4 5228.7 4901.1 4586.7 4287 4004.6 3761.2 3564.6
3403.3 3286 3185.8 3081.4 2963.5 2812.4 2651.2 2498 2333.5 2128.3
1866.7 1591 1271.8 955.2 604 274.3 0
6980.2 6712.4 6489.5 6352.1 6348.6 6484.2 6704.3 6889.7 6921.3 6744
6425.8 6067.4 5707.4 5342.3 4987.4 4648.6 4331.7 4041.3 3792.2 3593.2
3448.6 3353.5 3281.7 3184.8 3054 2870 2673.2 2491 2309.4 2093.3
1832.6 1556.8 1242.8 934.8 581.2 270 0
6980.2 6671.9 6417.7 6261.8 6251.4 6407.5 6684.5 6951.8 7051.2 6913
6592.1 6200.8 5818 5448.4 5092.4 4753.3 4432.9 4137.2 3883.3 3682.4
3532.7 3430.6 3364.8 3282.3 3166 3000.5 2813 2620.1 2423 2182.7
1899.1 1610.9 1287.8 931.1 562 269.2 0
6980.2 6631.5 6345.9 6171.3 6153.9 6331.5 6664.7 7013.7 7181.1 7082
6758.4 6334.2 5928.9 5554.7 5197.7 4858.3 4534.2 4233.4 3974.4 3771.4
3616.5 3507.5 3447.8 3379.8 3278 3131.2 2953.1 2749.5 2536.6 2271.9
1965.5 1664.7 1332.6 927.3 542.4 268.4 0
6980.2 6590.8 6280.9 6091.5 6064.2 6238.5 6584.1 6948.6 7151.1 7100.2
6820.6 6403.3 5985.1 5617.1 5272.7 4951 4640.8 4348.6 4093.8 3889.2
3722.1 3605.8 3534 3464.9 3364.5 3223.6 3041.5 2833.3 2608.9 2337.3
2024.7 1715.6 1375.4 912.3 500.9 236.8 0
6980.2 6550.3 6215.5 6011.9 5974.4 6145.9 6503.4 6883.8 7120.8 7118.2
6882.4 6472.6 6041.4 5679.8 5347.7 5043.6 4747.7 4463.7 4213.3 4007.1
3827.6 3704.4 3620 3550.4 3451.3 3316 3129.8 2916.9 2681.2 2402.6
2083.9 1766.5 1418.3 897.3 459.4 204.9 0
6980.2 6519 6165.4 5952.2 5903.2 6054.8 6373.8 6712.1 6924.5 6930.7
6728.7 6363.1 5958.1 5603.2 5293 5018.5 4753.8 4494.5 4257.5 4058
3893 3781.8 3702 3633.1 3534.3 3392.1 3196.8 2974.8 2733.4 2453.8
2130.5 1815.5 1455.5 976.6 533.6 236 0
6980.2 6487.4 6115.1 5892.7 5831.7 5963.7 6244.2 6540.4 6728.4 6743.2
6575.2 6253.8 5874.5 5526.3 5238.6 4993.3 4759.7 4525.4 4301.7 4108.8
3958.3 3859.2 3784.2 3715.6 3617.3 3468.1 3263.8 3032.6 2785.7 2504.9
2177.1 1864.2 1492.5 1055.9 608 267.3 0
6980.2 6461.9 6080 5850.9 5785.1 5903.4 6152.6 6405.4 6562.9 6572.8
6423.6 6136.2 5790.4 5459.1 5176.5 4936.2 4711.2 4484.4 4264.7 4083.1
3956.7 3873.1 3803.5 3735.2 3638.8 3488.8 3284.9 3053.2 2805.5 2528.5
2201.7 1887.3 1523 1107.8 672.3 293.3 0
6980.2 6436.5 6044.9 5809.2 5737.9 5843.2 6060.9 6270.4 6397.6 6402.2
6272.5 6018.6 5705.8 5391.9 5114.6 4878.9 4662.8 4443.7 4228 4057.4
3955.6 3887.1 3822.8 3754.7 3660.2 3509.4 3305.8 3073.6 2825.3 2552.1
2226.4 1910.3 1553.5 1159.8 736.6 319.3 0
6980.2 6416.7 6020 5780.5 5710.9 5812.9 6018.9 6208.3 6318.1 6318.4
6199.7 5969.9 5680.9 5375.5 5089.7 4833.6 4596.9 4362 4134.6 3974.4
3889.2 3833 3775.6 3707.1 3613.6 3467.3 3265.4 3036.4 2795 2526.9
2214.1 1893.2 1546 1156.6 731.2 312.9 0
6980.2 6396.8 5995.1 5752.1 5683.8 5782.9 5977.1 6145.9 6238.3 6234.2
6127.1 5920.9 5655.7 5359.2 5065.1 4788.7 4531.5 4280.3 4041.3 3891.3
3822.8 3778.9 3728.5 3659.4 3567.2 3425.3 3224.9 2999.4 2764.8 2501.7
2201.7 1875.5 1538.8 1153.1 725.9 305.9 0
6980.2 6378.6 5976 5735 5669.3 5770.6 5961 6125.5 6212.8 6206.1
6100.6 5908.8 5655.7 5361.3 5059.7 4764.8 4487 4215.7 3965.5 3821.2
3758 3720.7 3677.6 3609 3515.3 3370.6 3171.9 2950.1 2717.6 2456.7
2164 1837.5 1487.6 1110 692.1 288.7 0
6980.2 6360.1 5957 5718.1 5654.9 5758.3 5945 6104.9 6187.4 6178
6074.3 5896.8 5655.7 5363.7 5054.4 4741 4443.1 4151.2 3889.7 3751.3
3693.1 3662.9 3626.7 3558.4 3463.3 3316 3119.1 2900.8 2670.5 2412
2126.2 1799.4 1436.2 1066.6 658.4 271.1 0
6980.2 6337.4 5938.3 5705.2 5649 5756.1 5943.6 6101.7 6179.3 6165.9
6058.8 5892.7 5659.7 5367.7 5051.7 4727.6 4416.9 4108.8 3841 3704.4
3648.1 3621.4 3589.2 3519.6 3423.1 3267.8 3077.6 2863.3 2627.6 2370.5
2086.6 1767.8 1376.8 1028.6 624.1 254.5 0
6980.2 6360.1 5957 5718.1 5654.9 5758.3 5945 6104.9 6187.4 6178
6074.3 5896.8 5655.7 5363.7 5054.4 4741 4443.1 4151.2 3889.7 3751.3
3693.1 3662.9 3626.7 3558.4 3463.3 3316 3119.1 2900.8 2670.5 2412
2126.2 1799.4 1436.2 1066.6 658.4 271.1 0
6980.2 6378.6 5976 5735 5669.3 5770.6 5961 6125.5 6212.8 6206.1
6100.6 5908.8 5655.7 5361.3 5059.7 4764.8 4487 4215.7 3965.5 3821.2
3758 3720.7 3677.6 3609 3515.3 3370.6 3171.9 2950.1 2717.6 2456.7
2164 1837.5 1487.6 1110 692.1 288.7 0
6980.2 6396.8 5995.1 5752.1 5683.8 5782.9 5977.1 6145.9 6238.3 6234.2
6127.1 5920.9 5655.7 5359.2 5065.1 4788.7 4531.5 4280.3 4041.3 3891.3
3822.8 3778.9 3728.5 3659.4 3567.2 3425.3 3224.9 2999.4 2764.8 2501.7
2201.7 1875.5 1538.8 1153.1 725.9 305.9 0
6980.2 6416.7 6020 5780.5 5710.9 5812.9 6018.9 6208.3 6318.1 6318.4
6199.7 5969.9 5680.9 5375.5 5089.7 4833.6 4596.9 4362 4134.6 3974.4
3889.2 3833 3775.6 3707.1 3613.6 3467.3 3265.4 3036.4 2795 2526.9
2214.1 1893.2 1546 1156.6 731.2 312.9 0
6980.2 6436.5 6044.9 5809.2 5737.9 5843.2 6060.9 6270.4 6397.6 6402.2
6272.5 6018.6 5705.8 5391.9 5114.6 4878.9 4662.8 4443.7 4228 4057.4
3955.6 3887.1 3822.8 3754.7 3660.2 3509.4 3305.8 3073.6 2825.3 2552.1
2226.4 1910.3 1553.5 1159.8 736.6 319.3 0
6980.2 6461.9 6080 5850.9 5785.1 5903.4 6152.6 6405.4 6562.9 6572.8
6423.6 6136.2 5790.4 5459.1 5176.5 4936.2 4711.2 4484.4 4264.7 4083.1
3956.7 3873.1 3803.5 3735.2 3638.8 3488.8 3284.9 3053.2 2805.5 2528.5
2201.7 1887.3 1523 1107.8 672.3 293.3 0
6980.2 6487.4 6115.1 5892.7 5831.7 5963.7 6244.2 6540.4 6728.4 6743.2
6575.2 6253.8 5874.5 5526.3 5238.6 4993.3 4759.7 4525.4 4301.7 4108.8
3958.3 3859.2 3784.2 3715.6 3617.3 3468.1 3263.8 3032.6 2785.7 2504.9
2177.1 1864.2 1492.5 1055.9 608 267.3 0
6980.2 6519 6165.4 5952.2 5903.2 6054.8 6373.8 6712.1 6924.5 6930.7
6728.7 6363.1 5958.1 5603.2 5293 5018.5 4753.8 4494.5 4257.5 4058
3893 3781.8 3702 3633.1 3534.3 3392.1 3196.8 2974.8 2733.4 2453.8
2130.5 1815.5 1455.5 976.6 533.6 236 0
6980.2 6550.3 6215.5 6011.9 5974.4 6145.9 6503.4 6883.8 7120.8 7118.2
6882.4 6472.6 6041.4 5679.8 5347.7 5043.6 4747.7 4463.7 4213.3 4007.1
3827.6 3704.4 3620 3550.4 3451.3 3316 3129.8 2916.9 2681.2 2402.6
2083.9 1766.5 1418.3 897.3 459.4 204.9 0
6980.2 6590.8 6280.9 6091.5 6064.2 6238.5 6584.1 6948.6 7151.1 7100.2
6820.6 6403.3 5985.1 5617.1 5272.7 4951 4640.8 4348.6 4093.8 3889.2
3722.1 3605.8 3534 3464.9 3364.5 3223.6 3041.5 2833.3 2608.9 2337.3
2024.7 1715.6 1375.4 912.3 500.9 236.8 0
6980.2 6631.5 6345.9 6171.3 6153.9 6331.5 6664.7 7013.7 7181.1 7082
6758.4 6334.2 5928.9 5554.7 5197.7 4858.3 4534.2 4233.4 3974.4 3771.4
3616.5 3507.5 3447.8 3379.8 3278 3131.2 2953.1 2749.5 2536.6 2271.9
1965.5 1664.7 1332.6 927.3 542.4 268.4 0
6980.2 6671.9 6417.7 6261.8 6251.4 6407.5 6684.5 6951.8 7051.2 6913
6592.1 6200.8 5818 5448.4 5092.4 4753.3 4432.9 4137.2 3883.3 3682.4
3532.7 3430.6 3364.8 3282.3 3166 3000.5 2813 2620.1 2423 2182.7
1899.1 1610.9 1287.8 931.1 562 269.2 0
6980.2 6712.4 6489.5 6352.1 6348.6 6484.2 6704.3 6889.7 6921.3 6744
6425.8 6067.4 5707.4 5342.3 4987.4 4648.6 4331.7 4041.3 3792.2 3593.2
3448.6 3353.5 3281.7 3184.8 3054 2870 2673.2 2491 2309.4 2093.3
1832.6 1556.8 1242.8 934.8 581.2 270 0
6980.2 6758.4 6570.7 6459.2 6455.8 6554.9 6694.7 6772.9 6718.3 6512
6217.4 5896.5 5565.4 5228.7 4901.1 4586.7 4287 4004.6 3761.2 3564.6
3403.3 3286 3185.8 3081.4 2963.5 2812.4 2651.2 2498 2333.5 2128.3
1866.7 1591 1271.8 955.2 604 274.3 0
6980.2 6804.8 6652.1 6566.4 6562.9 6626.1 6685 6656.1 6515.5 6280.6
6009.3 5725.3 5423.5 5115.4 4814.6 4524.5 4242.2 3968.2 3730.6 3535.6
3358.3 3218.2 3089.7 2978 2872.7 2754.9 2629 2504.9 2357.6 2163.7
1900.4 1625.3 1300.4 975.5 626.8 278.6 0
6980.2 6855.9 6749.3 6695.2 6699 6737 6738.1 6636.8 6424.4 6145.9
5853.9 5575.3 5304 5045 4795.1 4546 4290.7 4032.5 3793 3588.1
3404.7 3264 3162.3 3084 3010.4 2926.5 2811.9 2657.1 2465.8 2237.9
1957.7 1671.1 1339 994.3 646.9 286.6 0
6980.2 6907.4 6846.3 6824.3 6835 6848.4 6791.4 6617.3 6333.4 6011.1
5698.5 5425.3 5185.1 4974.5 4775.8 4567.4 4339.2 4096.8 3855.7 3640.6
3451.3 3310.1 3235.1 3190.1 3147.8 3098.5 2994.6 2809.2 2574.1 2312.1
2014.8 1716.9 1377.3 1013 667 294.6 0
6980.2 6970.8 6957.4 6968.2 6989.6 6992.3 6906.6 6688.3 6352.1 5974.4
5599.4 5304.8 5090.5 4932.5 4793.2 4631.2 4437 4220 3974.9 3743.2
3570.5 3476.7 3486.1 3495.5 3466 3393.7 3219.6 2935.7 2615.6 2311.6
2025 1722.3 1378.1 1001.8 652.2 275.9 0
6980.2 7027.9 7069.9 7121.6 7179 7191.3 7127 6947.5 6654 6318.1
5951.7 5625.4 5359.7 5149.4 4974 4789.2 4580.3 4352.1 4108.8 3916
3797.6 3737.9 3729 3709.7 3607.4 3411.1 3217.4 2941.5 2615.6 2285.3
1903.9 1522.7 1139.7 798.2 500.9 212.9 0
6980.2 7086.8 7189.1 7288 7376.1 7413.9 7384.7 7257.4 7038.1 6780.7
6493.3 6230.5 6010.9 5821.5 5635.3 5416.2 5154.8 4866.3 4559.9 4317.5
4156.5 4050.5 3973.6 3882.5 3743.2 3501.1 3260 2918 2505.5 2129.2
1728.7 1352.7 995.9 692.1 423.2 181.1 0
6980.2 7145.7 7308.3 7454.3 7572.7 7636.4 7642.3 7567.3 7422.2 7243.2
7035.1 6835.6 6662 6493.3 6296.7 6043.3 5729.3 5380.6 5011 4719
4515.4 4363.3 4218.1 4055.3 3879 3591.4 3302.6 2894.1 2395.1 1972.7
1553.5 1182.6 851.8 586.1 345.5 149.5 0
6980.2 7207.4 7435.8 7643.1 7802.2 7907 7953.9 7928.9 7860.4 7776.3
7693.2 7637.8 7611.8 7579.7 7519.1 7415.5 7272.7 7125.4 6988.5 6875.5
6752.3 6544.1 6199.2 5712.7 5081.1 4325.3 3645.2 2991.6 2367.5 1888.6
1477.5 1130.6 830.3 581.8 347.7 151.3 0
6980.2 7269 7563.6 7832 8031.5 8177.5 8265.4 8290.5 8298.6 8309.3
8351.6 8440 8561.1 8665.5 8742.1 8787.7 8816.3 8870.7 8966.3 9032
8989.1 8725.3 8180.2 7369.9 6283.3 5059.2 3987.8 3088.9 2339.7 1804.8
1401.4 1078.9 808.9 578 349.5 153.2 0
6980.2 7330 7690.3 8025.9 8287.6 8467.9 8580.4 8634.2 8676.2 8733
8835.9 8996.6 9204.7 9421.9 9669.4 9946.7 10298.6 10759.1 11364.9 12010.5
12609.4 12998.3 12912.6 12309.4 11186.8 9668.9 8120.2 6603.1 5199 3974.6
2884.8 1954.8 1259.4 774.6 414.1 171.7 0
6980.2 7391.4 7817.2 8219.8 8543.9 8758.2 8895.4 8977.8 9053.9 9156.5
9319.9 9552.9 9848.4 10178.4 10596.7 11105.7 11780.6 12647.4 13763.6 14989
16229.7 17271.1 17644.7 17249.1 16090.4 14278.6 12252.9 10117.3 8058.3 6144.5
4368.1 2830.7 1710.2 971.8 478.9 190.2 0
6980.2 7449 7944.5 8429.6 8809.4 9049.6 9199.4 9286.1 9374.5 9484.1
9640.5 9859.1 10143.8 10470.9 10877.2 11463 12301.4 13399 14777.4 16416.1
18381 20445.1 22275.1 23572 23896.1 22531.4 20600.5 18302.6 15795.2 13077
9961.1 6971.9 4491.9 2599.8 1169.4 383 0
6980.2 7506.5 8071.7 8639.6 9074.8 9341.3 9503.4 9594.4 9694.9 9811.4
9961.4 10165 10439.5 10763.6 11157.4 11820.3 12822.1 14150.6 15791.2 17842.9
20532.2 23619.2 26905.7 29894.9 31701.6 30784.2 28948.1 26487.8 23532.1 20009.9
15554.1 11113.2 7273.5 4228 1860.2 575.9 0
